SNVS670J June 2010 – April 2019 LMZ10504EXT
PRODUCTION DATA.
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 1.2 V |
VIN = 5 V, RθJA = 20°C/W |
VIN = 5 V, VOUT = 2.5 V, IOUT = 4 A
Evaluation Board |
VOUT = 2.5 V, IOUT = 0 A | ||
VIN = 5.0 V, VOUT = 2.5 V, IOUT = 0.4-A to 3.6-A to 0.4-A Step
20 mV/DIV, 20-MHz Bandwidth Limited Refer to Table 5 for BOM, includes optional components |
VIN = 5.0 V, VOUT = 2.5 V, IOUT = 4 A,
20 mV/DIV. Refer to Table 5 for BOM |
VOUT = 2.5 V |
VOUT = 1.5 V |
VOUT = 0.8 V |
VIN = 3.3 V, RθJA = 20°C/W |
VOUT = 2.5 V, IOUT = 0 A | ||
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 0.4-A to 3.6-A to 0.4-A Step
20 mV/DIV, 20-MHz Bandwidth Limited Refer to Table 5 for BOM, includes optional components |
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 4 A, 20 mV/DIV
Refer to Table 5 for BOM |
||