SNVSA92D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (PVIN) | |||||||
PVIN | Input voltage range | Over IOUT range | 4.5(1) | 60 | V | ||
UVLO | PVIN undervoltage lockout | PVIN increasing | 3.2 | 3.8 | V | ||
PVIN decreasing | 2.8 | V | |||||
OUTPUT VOLTAGE | |||||||
VOUT(ADJ) | Output voltage adjust range | Over IOUT range | 2.5 | 7.5 | V | ||
VOUT | Set-point voltage tolerance | TA = 25°C, IOUT = 300 mA | ±0.7% | ±1.5(2) | |||
Temperature variation | -40°C ≤ TA ≤ 105°C, IOUT = 0 A | ±0.9% | |||||
Line regulation | TA = 25°C, Over PVIN range, IOUT = 300 mA | ±0.1% | |||||
Load regulation | TA = 25°C, IOUT = 300 mA to IOUT max | ±0.3% | |||||
Total output voltage variation | Includes set-point, line, load, and temperature | ±2% | |||||
VOUT ripple | Output voltage ripple | 20-MHz Bandwidth | 10% | mV/pp | |||
OUTPUT CURRENT | |||||||
IOUT | Output current | TA = 105°C, natural convection | 0 | 1.5 | A | ||
IOUT | Output current | TA = 105°C, 200LFM | 0 | 2 | A | ||
IOUT | Output current | TA = 95°C, natural convection | 0 | 2 | A | ||
ILIM | Overcurrent threshold | 2.5 | A | ||||
PERFORMANCE | |||||||
η | Efficiency | PVIN = 12 V
IOUT = 1 A |
VOUT = 7.5 V, ƒSW = 400 kHz | 95% | |||
VOUT = 5 V, ƒSW = 200 kHz | 93% | ||||||
VOUT = 5 V, ƒSW = 500 kHz | 92% | ||||||
VOUT = 3.3 V, ƒSW= 200 kHz | 90% | ||||||
VOUT = 2.5 V, ƒSW = 200 kHz | 87% | ||||||
PVIN = 24 V
IOUT = 1 A |
VOUT = 7.5 V, ƒSW = 400 kHz | 92% | |||||
VOUT = 5 V, ƒSW= 250 kHz | 90% | ||||||
VOUT = 5 V, ƒSW= 500 kHz | 88% | ||||||
VOUT = 3.3 V, ƒSW = 250 kHz | 86% | ||||||
VOUT = 2.5 V, ƒSW = 250 kHz | 81% | ||||||
Transient response | IOUT = 50% load step
1 A/µs slew rate |
Recovery time | 100 | µs | |||
Over/Undershoot | 2% | ||||||
SLOW START | |||||||
tSS | Internal soft-start time | SS/TR pin open | 4.1 | ms | |||
INHIBIT | |||||||
VINH (high) | Inhibit control | Precision inhibit level | 2.00 | 2.1 | 2.42 | V | |
VINH (hys) | Inhibit turn-off hysteresis | –0.294 | V | ||||
II (shutdown) | Input shutdown supply
current |
INH/UVLO pin conected to AGND | 2.4 | 6.2(3) | µA | ||
POWER GOOD (PWRGD) | |||||||
VPWRGD | PWRGD thresholds | VOUT rising | Good | 95% | |||
Fault | 110% | ||||||
VOUT falling | Fault | 90% | |||||
Good | 105% | ||||||
THERMAL SHUTDOWN | |||||||
TSHUTDOWN | Thermal shutdown | Shutdown Temperature | 160 | °C | |||
Hysteresis | 10 | °C | |||||
INPUT/OUTPUT CAPACITANCE | |||||||
CIN | External input capacitance | ceramic | 10(4) | µF | |||
non-ceramic | 100 | µF | |||||
COUT | External output capacitance | Ceramic | 64(5) | Note(6) | µF | ||
Non-ceramic | 100 | Note(6) | µF | ||||
ceramic + non-ceramic | Note(6) | µF | |||||
Equivalent series resistance (ESR) | 20 | mΩ |