SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
LMZM33604 | VALUE | UNIT | ||
---|---|---|---|---|
Weight | 2.0 | grams | ||
Flammability | Meets UL 94 V-O | |||
MTBF Calculated Reliability | Per Bellcore TR-332, 50% stress, TA = 40°C, ground benign | 85.5 | MHrs |