SNVSCE1B May 2023 – November 2023 LP5860T
PRODUCTION DATA
LP5860T is designed to operate from a 2.7V to 5.5V VDD voltage supply. This input supply must be well regulated and be able to provide the peak current required by the LED matrix. The resistance of the VDD supply rail must be low enough such that the input current transient does not cause the LP5860T VDD supply voltage to drop below the maximum POR voltage.