SNVSB63A September 2018 – June 2021 LP8732-Q1
PRODUCTION DATA
The LP8732xx-Q1 is controlled by a set of registers through the I2C-compatible interface. The device registers addresses and abbreviations are listed in Table 7-7. A more detailed description is given in the Section 7.6.1.1 to Section 7.6.1.39 sections.
This register map describes the default values for bits that are not read from OTP memory. The orderable code and the default register bit values are defined in part-number specific Technical Reference Manuals.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEV_REV | R | DEVICE_ID[1:0] | Reserved - do not use | ||||||
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_ CTRL_1 | R/W | Reserved - do not use | BUCK0_FPWM_MP | BUCK0_FPWM | BUCK0_RDIS_EN | BUCK0_ EN_PIN_CTRL | BUCK0_EN | ||
0x03 | BUCK0_ CTRL_2 | R/W | Reserved - do not use | BUCK0_ILIM[2:0] | BUCK0_SLEW_RATE[2:0] | |||||
0x04 | BUCK1_ CTRL_1 | R/W | Reserved - do not use | BUCK1_FPWM | BUCK1_RDIS_EN | BUCK1_ EN_PIN_CTRL | BUCK1_EN | |||
0x05 | BUCK1_ CTRL_2 | R/W | Reserved - do not use | BUCK1_ILIM[2:0] | BUCK1_SLEW_RATE[2:0] | |||||
0x06 | BUCK0_ VOUT | R/W | BUCK0_VSET[7:0] | |||||||
0x07 | BUCK1_ VOUT | R/W | BUCK1_VSET[7:0] | |||||||
0x08 | LDO0_ CTRL | R/W | Reserved - do not use | LDO0_RDIS_EN | LDO0_ EN_PIN_CTRL | LDO0_EN | ||||
0x09 | LDO1_ CTRL | R/W | Reserved - do not use | LDO1_RDIS_EN | LDO1_ EN_PIN_CTRL | LDO1_EN | ||||
0x0A | LDO0_ VOUT | R/W | Reserved - do not use | LDO0_VSET[4:0] | ||||||
0x0B | LDO1_ VOUT | R/W | Reserved - do not use | LDO1_VSET[4:0] | ||||||
0x0C | BUCK0_ DELAY | R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x0D | BUCK1_ DELAY | R/W | BUCK1_SHUTDOWN_DELAY[3:0] | BUCK1_STARTUP_DELAY[3:0] | ||||||
0x0E | LDO0_ DELAY | R/W | LDO0_SHUTDOWN_DELAY[3:0] | LDO0_STARTUP_DELAY[3:0] | ||||||
0x0F | LDO1_ DELAY | R/W | LDO1_SHUTDOWN_DELAY[3:0] | LDO1_STARTUP_DELAY[3:0] | ||||||
0x10 | GPO_ DELAY | R/W | GPO_SHUTDOWN_DELAY[3:0] | GPO_STARTUP_DELAY[3:0] | ||||||
0x11 | GPO2_ DELAY | R/W | GPO2_SHUTDOWN_DELAY[3:0] | GPO2_STARTUP_DELAY[3:0] | ||||||
0x12 | GPO_ CTRL | R/W | Reserved - do not use | GPO2_OD | GPO2_ EN_PIN_CTRL | GPO2_EN | Reserved - do not use | GPO_OD | GPO_ EN_PIN_CTRL | GPO_EN |
0x13 | CONFIG | R/W | Reserved - do not use | STARTUP_DELAY_SEL | SHUTDOWN_DELAY_SEL | CLKIN_PIN_SEL | CLKIN_PD | EN_PD | TDIE _WARN _LEVEL | EN_ SPREAD _SPEC |
0x14 | PLL_CTRL | R/W | Reserved - do not use | EN_PLL | Reserved - do not use | EXT_CLK_FREQ[4:0] | ||||
0x15 | PGOOD_CTRL_1 | R/W | PGOOD_POL | PGOOD_OD | PGOOD_WINDOW_LDO | PGOOD_WINDOW_BUCK | EN_PGOOD_LDO1 | EN_PGOOD_LDO0 | EN_PGOOD_BUCK1 | EN_PGOOD_BUCK0 |
0x16 | PGOOD_CTRL_2 | R/W | Reserved - do not use | EN_PGOOD_TWARN | PG_FAULT_GATES_PGOOD | PGOOD_MODE | ||||
0x17 | PG_FAULT | R | Reserved - do not use | PG_FAULT_LDO1 | PG_FAULT_LDO0 | PG_FAULT_BUCK1 | PG_FAULT_BUCK0 | |||
0x18 | RESET | R/W | Reserved - do not use | SW_ RESET | ||||||
0x19 | INT_TOP_1 | R/W | PGOOD_ INT | INT_ LDO | INT_ BUCK | SYNC_ CLK_INT | TDIE_SD_INT | TDIE_ WARN_INT | OVP_INT | I_MEAS_ INT |
0x1A | INT_TOP_2 | R/W | Reserved - do not use | RESET_ REG_INT | ||||||
0x1B | INT_BUCK | R/W | Reserved - do not use | BUCK1_ PG_INT | BUCK1_ SC_INT | BUCK1_ ILIM_INT | Reserved - do not use | BUCK0_ PG_INT | BUCK0_ SC_INT | BUCK0_ ILIM_INT |
0x1C | INT_LDO | R/W | Reserved - do not use | LDO1_ PG_INT | LDO1_ SC_INT | LDO1_ ILIM_INT | Reserved - do not use | LDO0_ PG_INT | LDO0_ SC_INT | LDO0_ ILIM_INT |
0x1D | TOP_ STAT | R | PGOOD_STAT | Reserved - do not use | SYNC_CLK _STAT | TDIE_SD _STAT | TDIE_ WARN_ STAT | OVP_ STAT | Reserved - do not use | |
0x1E | BUCK_STAT | R | BUCK1_ STAT | BUCK1_ PG_STAT | Reserved - do not use | BUCK1_ ILIM_STAT | BUCK0_ STAT | BUCK0_ PG_STAT | Reserved - do not use | BUCK0_ ILIM_STAT |
0x1F | LDO_STAT | R | LDO1_ STAT | LDO1_ PG_STAT | Reserved - do not use | LDO1_ ILIM_STAT | LDO0_ STAT | LDO0_ PG_STAT | Reserved - do not use | LDO0_ ILIM_STAT |
0x20 | TOP_ MASK_1 | R/W | PGOOD_ INT_MASK | Reserved - do not use | SYNC_CLK _MASK | Reserved - do not use | TDIE_WARN_MASK | Reserved - do not use | I_MEAS_ MASK | |
0x21 | TOP_ MASK_2 | R/W | Reserved - do not use | RESET_ REG_MASK | ||||||
0x22 | BUCK_MASK | R/W | BUCK1_PGF_MASK | BUCK1_PGR_MASK | Reserved - do not use | BUCK1_ ILIM_ MASK | BUCK0_PGF_MASK | BUCK0_PGR_MASK | Reserved - do not use | BUCK0_ ILIM_ MASK |
0x23 | LDO_MASK | R/W | LDO1_PGF_MASK | LDO1_PGR_MASK | Reserved - do not use | LDO1_ ILIM_ MASK | LDO0_PGF_MASK | LDO0_PGR_MASK | Reserved - do not use | LDO0_ ILIM_ MASK |
0x24 | SEL_I_ LOAD | R/W | Reserved - do not use | LOAD_CURRENT_ BUCK_SELECT | ||||||
0x25 | I_LOAD_2 | R | Reserved - do not use | BUCK_LOAD_CURRENT[8] | ||||||
0x26 | I_LOAD_1 | R | BUCK_LOAD_CURRENT[7:0] |