SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
BUCK1_CTRL_2 is shown in Table 7-19, Address: 0x05
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | BUCK1_ILIM[2:0] | BUCK1_SLEW_RATE[2:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | Reserved - do not use | R/W | 00 | |
5:3 | BUCK1_ILIM[2:0] | R/W | 0x3 | Sets the switch current limit of the Buck1. Can be programmed at any time during operation: 0x0 - 1.5 A 0x1 - 2.0 A 0x2 - 2.5 A 0x3 - 3.0 A 0x4 - Reserved - do not use. 0x5 - Reserved - do not use. 0x6 - Reserved - do not use. 0x7 - Reserved - do not use. |
2:0 | BUCK1_SLEW_RATE[2:0] | R/W | 0x3 | Sets the output voltage slew rate for the Buck1 regulator (rising and falling edges): 0x0 - Reserved - do not use. 0x1 - Reserved - do not use. 0x2 - 10 mV/µs 0x3 - 7.5 mV/µs 0x4 - 3.8 mV/µs 0x5 - 1.9 mV/µs 0x6 - 0.94 mV/µs 0x7 - 0.47 mV/µs |