SNVSAT3A June 2017 – June 2021 LP873222-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | VOUT_LDO0 | P/O | LDO0 output. If the LDO0 is not used, leave the pin floating. |
2 | FB_B0 | A | Output voltage feedback (positive) for Buck 0. |
3 | FB_B1 | A | Output voltage feedback (positive) for Buck 1 |
4 | AGND | G | Ground. |
5 | VANA | P/I | Supply voltage for analog and digital blocks. Must be connected to same node with VIN_Bx. |
6 | EN | D/I | Programmable enable signal for regulators and GPOs. If the pin is not used, leave the pin floating. |
7 | VOUT_LDO1 | P/O | LDO1 output. If LDO1 is not used, leave the pin floating. |
8 | VIN_LDO1 | P/I | Power input for LDO1. If LDO1 is not used, connect the pin to VANA. |
9 | nINT | D/O | Open-drain interrupt output. Active LOW. If the pin is not used, connect the pin to ground. |
10 | CLKIN | D/I/O | External clock input. Alternative function is general-purpose digital output (GPO2). If the pin is not used, leave the pin floating. |
11, 12 | VIN_B1 | P/I | Input for Buck 1. The separate power pins VIN_Bx are not connected together internally - VIN_Bx pins must be connected together in the application and be locally bypassed. |
13, 14 | SW_B1 | P/O | Buck 1 switch node. If the Buck 1 is not used, leave the pin floating. |
15, 16 | PGND_B1 | P/G | Power ground for Buck 1. |
17 | SCL | D/I | Serial interface clock input for I2C access. Connect a pullup resistor. If the I2C interface is not used, connect the pin to Ground. |
18 | SDA | D/I/O | Serial interface data input and output for I2C access. Connect a pullup resistor. If the I2C interface is not used, connect the pin to Ground. |
19 | SGND | G | Ground. |
20, 21 | PGND_B0 | P/G | Power ground for Buck 0. |
22, 23 | SW_B0 | P/O | Buck 0 switch node. If the Buck 0 is not used, leave the pin floating. |
24, 25 | VIN_B0 | P/I | Input for Buck 0. The separate power pins VIN_Bx are not connected together internally - VIN_Bx pins must be connected together in the application and be locally bypassed. |
26 | GPO | D/O | General-purpose digital output. If the pin is not used, leave the pin floating. |
27 | PGOOD | D/O | Power-good indication signal. If the pin is not used, leave the pin floating. |
28 | VIN_LDO0 | P/I | Power input for LDO0. If the LDO0 is not used, connect the pin to VANA. |
Thermal Pad | — | — | Connect to PCB ground plane using multiple vias for good thermal performance. |