SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. The internal address index counter increments by one and the next register will be written every time an 8-bit word is sent to the LP87702-Q1. Table 8-8 below shows writing sequence to two consecutive registers. Note: the auto increment feature does not work for read.
MASTER ACTION | START | DEVICE ADDRESS = 60H | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
LP87702-Q1 | ACK | ACK | ACK | ACK |