SDLS969B may 2018 – may 2023 LSF0102-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 3 | I/O | Input/Output A port for Channel 1 |
A2 | 4 | I/O | Input/Output A port for Channel 2 |
B1 | 6 | I/O | Input/Output B port for Channel 1 |
B2 | 5 | I/O | Input/Output B port for Channel 2 |
EN | 8 | I | I/O enable input; see Figure 9-1 for typical setup. Should be tied directly to Vref_B to be enabled or pulled LOW to disable all I/O pins. |
GND | 1 | — | Ground |
Vref_A | 2 | — | A side reference supply voltage; see Section 9 for setup and supply voltage range. |
Vref_B | 7 | — | B side reference supply voltage. Must be connected to supply through 200 kΩ; see Section 9 for setup and supply voltage range. |