SBOS058A December 1997 – October 2015 OPA134 , OPA2134 , OPA4134
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, V+ to V– | 36 | V | ||
Input voltage | (V–) –0.7 | (V+) +0.7 | V | |
Output short circuit(2) | Continuous | |||
Operating temperature | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Lead temperature (soldering, 10 s) | 300 | °C | ||
Tstg | Storage temperature | –55 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
OPA134 in PDIP and SOIC Package, OPA2134 and OPA4134 in PDIP Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
OPA2134 in SOIC Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
OPA4134 in SOIC Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | ±2.5 | ±15 | ±18 | V |
TA | Specified temperature | –40 | 85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
Total Harmonic Distortion + Noise | G = 1, f = 1 kHz, VO = 3 Vrms | RL = 2 kΩ | 0.00008% | ||||
RL = 600 Ω | 0.00015% | ||||||
Intermodulation Distortion | G = 1, f = 1 kHz, VO = 1 Vp-p | –98 | dB | ||||
Headroom(1) | THD < 0.01%, RL = 2 kΩ , VS = 18 V | 23.6 | dBu | ||||
FREQUENCY RESPONSE | |||||||
Gain-Bandwidth Product | 8 | MHz | |||||
Slew Rate(2) | ±15 | ±20 | V/µs | ||||
Full Power Bandwidth | 1.3 | MHz | |||||
Settling Time 0.1% | G = 1, 10-V Step, CL = 100 pF | 0.7 | µs | ||||
Settling Time 0.01% | G = 1, 10-V Step, CL = 100 pF | 1 | µs | ||||
Overload Recovery Time | (VIN) × (Gain) = VS | 0.5 | µs | ||||
NOISE | |||||||
Input Voltage Noise | Noise Voltage, f = 20 Hz to 20 kHz |
1.2 | µVrms | ||||
Noise Density, f = 1 kHz |
8 | nV/√Hz | |||||
Current Noise Density, f = 1 kHz | 3 | fA/√Hz | |||||
OFFSET VOLTAGE | |||||||
Input Offset Voltage | ±0.5 | ±2 | mV | ||||
TA = –40°C to 85°C | ±1 | ±3(3) | |||||
Input Offset Voltage vs Temperature | TA = –40°C to 85°C | ±2 | µV/°C | ||||
Input Offset Voltage vs Power Supply (PSRR) | VS = ±2.5 V to ±18 V | 90 | 106 | dB | |||
Channel Seperation (Dual, Quad) | DC, RL = 2 kΩ | 135 | dB | ||||
f = 20 kHz, RL = 2 kΩ | 130 | ||||||
INPUT BIAS CURRENT | |||||||
Input Bias Current(4) | VCM = 0 V | 5 | ±100 | pA | |||
Input Bias Current vs Temperature(3) | See Typical Characteristics | ±5 | nA | ||||
Input Offset Current(4) | VCM = 0 V | ±2 | ±50 | pA | |||
INPUT VOLTAGE RANGE | |||||||
Common-Mode Voltage Range | (V–)+2.5 | 13 | (V+)–2.5 | V | |||
Common-Mode Rejection | VCM = –12.5 V to 12.5 V | 86 | 100 | dB | |||
TA = –40°C to 85°C | 90 | ||||||
INPUT IMPEDANCE | |||||||
Differential | 1013 || 2 | Ω || pF | |||||
Common-Mode | VCM = –12.5 V to 12.5 V | 1013 || 5 | Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
Open-Loop Voltage Gain | RL = 10 kΩ , VO = –14.5 V to 13.8 V | 104 | 120 | dB | |||
RL = 2 kΩ , VO = –13.8 V to 13.5 V | 104 | 120 | |||||
RL = 600 Ω , VO = –12.8 V to 12.5 V | 104 | 120 | |||||
OUTPUT | |||||||
Voltage Output | RL = 10 kΩ | (V–)+0.5 | (V+)–1.2 | V | |||
RL = 2 kΩ | (V–)+1.2 | (V+)–1.5 | |||||
RL = 600 Ω | (V–)+2.2 | (V+)–2.5 | |||||
Output Current | ±35 | mA | |||||
Output Impedance, Closed-Loop(5) | f = 10 kHz | 0.01 | Ω | ||||
Output Impedance, Open-Loop | f = 10 kHz | 10 | Ω | ||||
Short-Circuit Current | ±40 | mA | |||||
Capacitive Lead Drive (Stable Operation) | See Typical Characteristics | ||||||
POWER SUPPLY | |||||||
Specified Operating Voltage | ±15 | V | |||||
Operating Voltage Range | ±2.5 | ±18 | V | ||||
Quiescent Current (per amplifier) | IO = 0 | 4 | 5 | mA | |||
TEMPERATURE RANGE | |||||||
Specified Range | –40 | 85 | °C | ||||
Operating Range | –55 | 125 | °C |