SBOS492F June 2009 – May 2018 OPA2354A-Q1 , OPA354A-Q1 , OPA4354-Q1
PRODUCTION DATA.
The device uses a class-AB output stage with common-source transistors to achieve rail-to-rail output. For high-impedance loads (> 200 Ω), the output voltage swing is typically 100 mV from the supply rails. With 10-Ω loads, a user can achieve a useful output swing while maintaining high open-loop gain; see Figure 20 (Output Voltage Swing vs Output Current).