SBOSAH7A October 2023 – February 2024 OPA4990-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.3 | ±2.1 | mV | ||
TA = –40°C to 125°C | ±2.26 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±0.6 | µV/℃ | |||
PSRR | Input offset voltage versus power supply | VCM = V–, VS = 4V to 40V | TA = –40°C to 125°C | ±0.1 | ±1.3 | µV/V | |
VCM = V–, VS = 2.7V to 40V(1) | ±0.75 | ±10 | |||||
Channel separation | f = 0Hz | 5 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±10 | pA | ||||
IOS | Input offset current | ±5 | pA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1Hz to 10Hz | 6 | µVPP | |||
1 | µVRMS | ||||||
eN | Input voltage noise density | f = 1kHz | 30 | nV/√Hz | |||
f = 10kHz | 28 | ||||||
iN | Input current noise | f = 1kHz | 2 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.2 | (V+) + 0.2 | V | |||
CMRR | Common-mode rejection ratio | VS = 40V, (V–) – 0.1V < VCM < (V+) – 2V (PMOS pair) | TA = –40°C to 125°C | 97 | 115 | dB | |
VS = 4V, (V–) – 0.1V < VCM < (V+) – 2V (PMOS pair) | 72 | 90 | |||||
VS = 2.7V, (V–) – 0.1V < VCM < (V+) – 2V (PMOS pair)(1) | 70 | 90 | |||||
VS = 2.7 – 40V, (V+) – 1V < VCM < (V+) + 0.1V (NMOS pair) | 80 | ||||||
(V+) – 2V < VCM < (V+) – 1V | See Offset Voltage (Transition Region) in the Typical Characteristics section | ||||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 540 || 3 | GΩ ||pF | ||||
ZICM | Common-mode | 6 || 1 | TΩ ||pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 40V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V |
120 | 145 | dB | ||
TA = –40°C to 125°C | 142 | ||||||
VS = 4V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V |
104 | 130 | |||||
TA = –40°C to 125°C | 125 | ||||||
VS = 2.7V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V(1) |
99 | 118 | dB | ||||
TA = –40°C to 125°C | 117 | dB | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 1.1 | MHz | ||||
SR | Slew rate | VS = 40V, G = +1, CL = 20pF | 4.5 | V/μs | |||
tS | Settling time | To 0.1%, VS = 40V, VSTEP = 10V , G = +1, CL = 20pF | 4 | µs | |||
To 0.1%, VS = 40V, VSTEP = 2V , G = +1, CL = 20pF | 2 | ||||||
To 0.01%, VS = 40V, VSTEP = 10V , G = +1, CL = 20pF | 5 | ||||||
To 0.01%, VS = 40V, VSTEP = 2V , G = +1, CL = 20pF | 3 | ||||||
Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 60 | ° | ||||
Overload recovery time | VIN × gain > VS | 600 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 40V, VO = 1VRMS, G = 1, f = 1kHz | 0.00162% | ||||
OUTPUT | |||||||
Voltage output swing from rail | Positive and negative rail headroom |
VS = 40V, RL = no load | 2 | mV | |||
VS = 40V, RL = 10kΩ | 45 | 60 | |||||
VS = 40V, RL = 2kΩ | 200 | 300 | |||||
VS = 2.7V, RL = no load | 1 | ||||||
VS = 2.7V, RL = 10kΩ | 5 | 20 | |||||
VS = 2.7V, RL = 2kΩ | 25 | 50 | |||||
ISC | Short-circuit current | ±80 | mA | ||||
CLOAD | Capacitive load drive | See Small-Signal Overshoot vs Capacitive Load in the Typical Characteristics section | |||||
ZO | Open-loop output impedance | f = 1MHz, IO = 0 A | 575 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | OPA2990-Q1, OPA4990-Q1, IO = 0 A | 120 | 150 | µA | ||
TA = –40°C to 125°C | 160 | ||||||
OPA990-Q1, IO = 0 A | 130 | 170 | |||||
TA = –40°C to 125°C | 175 | ||||||
Turn-on time | At
TA = 25°C, VS = 40V, VS ramp rate > 0.3V/µs |
40 | μs |