SBOSA93B May 2023 – January 2024 OPT4001-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPTICAL | ||||||
Peak irradiance spectral responsivity | 550 | nm | ||||
Effective MANTISSA bits (register R_MSB and R_LSB) | Dependent on conversion time selected (register CT) | 9 | 20 | bits | ||
Exponent bits (register E) | Denotes the full-scale range | 4 | bits | |||
tconv | Light conversion-time(4) | Minimum selectable (CONVERSION_TIME = 0x0) | 600 | µs | ||
Maximum selectable (CONVERSION_TIME = 0xB) | 800 | ms | ||||
EvLSB | Resolution | Lowest auto gain range, 800-ms conversion time | 400 | µlux | ||
Lowest auto gain range, 100-ms conversion time | 3.2 | mlux | ||||
EvFS | Full-scale illuminance | 107374 | lux | |||
Ev | Measurement output result | 2000 lux input(1) | 1800 | 2000 | 2200 | lux |
Relative accuracy between gain ranges (2) | 0.4 | % | ||||
EvIR | Infrared response | 850-nm near infrared | 0.2 | % | ||
Light source variation (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | |||
Linearity | Input illuminance > 328 lux,100-ms conversion time CT=8 | 2 | % | |||
Input illuminance < 328 lux,100-ms conversion time CT=8 | 5 | |||||
Drift across temperature | Visible light, input illuminance = 2000 lux | 0.01 | %/°C | |||
Dark measurement | 0 | 10 | mlux | |||
Angular response (FWHM) | 120 | ° | ||||
PSRR | Power-supply rejection ratio(3) | VDD at 3.6 V and 1.6 V | 0.1 | %/V | ||
POWER SUPPLY | ||||||
VDD | Power supply | 1.6 | 3.6 | V | ||
VI2C | Power supply for I2C pullup resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | |
IQACTIVE | Active current | Dark | 22 | µA | ||
Full-scale lux | 30 | |||||
IQ | Quiescent current | Dark | 1.6 | µA | ||
Full-scale lux | 2 | |||||
POR | Power-on-reset threshold | 0.8 | V | |||
DIGITAL | ||||||
CIO | I/O pin capacitance | 3 | pF | |||
tss | Trigger to sample start | Low-power shutdown mode | 0.5 | ms | ||
VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 × VDD | V | ||
VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 × VDD | 5.5 | V | ||
IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(5) | µA | ||
VOL | Low-level output voltage (SDA and INT) | IOL = 3mA | 0.32 | V | ||
IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(5) | µA | |
TEMPERATURE | ||||||
Specified temperature range | –40 | 105 | °C |