SBAS989 April   2019 PCM1840

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Block Diagram
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
    6. 6.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 6.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Hardware Control
      2. 7.3.2 Audio Serial Interfaces
        1. 7.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 7.3.2.2 Inter IC Sound (I2S) Interface
        3. 7.3.2.3 Left-Justified (LJ) Interface
      3. 7.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 7.3.4 Input Channel Configurations
      5. 7.3.5 Reference Voltage
      6. 7.3.6 Microphone Bias
      7. 7.3.7 Signal-Chain Processing
        1. 7.3.7.1 Digital High-Pass Filter
        2. 7.3.7.2 Configurable Digital Decimation Filters
          1. 7.3.7.2.1 Linear Phase Filters
            1. 7.3.7.2.1.1 Sampling Rate: 8 kHz or 7.35 kHz
            2. 7.3.7.2.1.2 Sampling Rate: 16 kHz or 14.7 kHz
            3. 7.3.7.2.1.3 Sampling Rate: 24 kHz or 22.05 kHz
            4. 7.3.7.2.1.4 Sampling Rate: 32 kHz or 29.4 kHz
            5. 7.3.7.2.1.5 Sampling Rate: 48 kHz or 44.1 kHz
            6. 7.3.7.2.1.6 Sampling Rate: 96 kHz or 88.2 kHz
            7. 7.3.7.2.1.7 Sampling Rate: 192 kHz or 176.4 kHz
          2. 7.3.7.2.2 Low-Latency Filters
            1. 7.3.7.2.2.1 Sampling Rate: 16 kHz or 14.7 kHz
            2. 7.3.7.2.2.2 Sampling Rate: 24 kHz or 22.05 kHz
            3. 7.3.7.2.2.3 Sampling Rate: 32 kHz or 29.4 kHz
            4. 7.3.7.2.2.4 Sampling Rate: 48 kHz or 44.1 kHz
            5. 7.3.7.2.2.5 Sampling Rate: 96 kHz or 88.2 kHz
      8. 7.3.8 Dynamic Range Enhancer (DRE)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Hardware Shutdown
      2. 7.4.2 Active Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Supply Recommendations

The power-supply sequence between the IOVDD and AVDD rails can be applied in any order. However, keep the SHDNZ pin low until the IOVDD supply voltage settles to a stable and supported operating voltage range. After all supplies are stable, set the SHDNZ pin high to initialize the device. Assert the SHDNZ pin high only when all hardware control pins (MSZ, MD0, MD1, FMT0, and FMT1) are driven to the voltage level for the device desired mode of operation.

For the supply power-up requirement, t1 and t2 must be at least 100 µs. For the supply power-down requirement, t3 and t4 must be at least 10 ms. This timing (as shown in Figure 53) allows the device to ramp down the volume on the record data, power down the analog and digital blocks, and put the device into hardware shutdown mode.

PCM1840 pwrsup-01-adc5140-sbas892.gifFigure 53. Power-Supply Sequencing Requirement Timing Diagram

Make sure that the supply ramp rate is slower than 1 V/µs and that the wait time between a power-down and a power-up event is at least 100 ms.

The PCM1840 supports a single AVDD supply operation by integrating an on-chip digital regulator, DREG, and an analog regulator, AREG. However, if the AVDD voltage is less than 1.98 V in the system, then short the AREG and AVDD pins onboard.