SBOSAE0B April 2023 – September 2023 PGA855
PRODUCTION DATA
The design requirements for the application driving the ADS8900B ADC are listed in the following table.
PARAMETER | VALUE |
---|---|
Supply voltages | VS± = ±15 V, VLVDD = 5.3 V, VLVSS = GND, VREF = 5 V |
Full-scale range of ADC | FSR = ±5 V |
Sampling rate of ADC | fSAMPLE = 1 MSPS |
PGA gain | See Table Table 9-5 |
Input signal amplitude | See Table Table 9-5 |
Signal frequency | Tested at fIN = 1 kHz |
RC kickback filter | RFIL = 47.4 Ω, CDIFF = 560 pF, CCM = 51 pF |