SBOS410K june 2007 – june 2023 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT VOLTAGE | |||||||
VOUT | Output voltage | REF5020 (VOUT = 2.048 V)(1), 2.7 V < VIN < 18 V | 2.048 | V | |||
REF5025 | 2.5 | ||||||
REF5030 | 3.0 | ||||||
REF5040 | 4.096 | ||||||
REF5045 | 4.5 | ||||||
REF5050 | 5.0 | ||||||
REF5010 | 10.0 | ||||||
Initial accuracy: high grade | All voltage options(1) | –0.05% | 0.05% | ||||
Initial accuracy: standard grade | All voltage options(1) | –0.1% | 0.1% | ||||
NOISE | |||||||
enpp | Low Frequency noise | f = 0.1 Hz to 10 Hz | 3 | µVPP/V | |||
en | Output Voltage Noise | f = 10 Hz to 1 kHz | 0.9 | µVRMS/V | |||
OUTPUT VOLTAGE TEMPERATURE DRIFT | |||||||
dVOUT/dT | Output voltage temperature drift | ||||||
High grade | 2.5 | 3 | ppm/°C | ||||
Standard grade | 3 | 8 | ppm/°C | ||||
LINE REGULATION | |||||||
ΔVO(ΔVI) | Line regulation | VIN = (VOUT + 0.2) to 18 V(4) | 0.1 | 1 | ppm/V | ||
VIN = VOUT + 0.2 V, TA = –40°C to 125°C(4) | 0.2 | 1 | ppm/V | ||||
LOAD REGULATION | |||||||
ΔVO(ΔIL) | Load regulation | –10 mA < ILOAD < 10 mA, VIN = VOUT + 0.75 V(5) | 20 | 30 | ppm/mA | ||
–10 mA < ILOAD < 10 mA, VIN = VOUT + 0.75 V TA = –40°C to 125°C(5) | 50 | ppm/mA | |||||
SHORT-CIRCUIT CURRENT | |||||||
ISC | Short circuit current | VOUT = 0 | 25 | mA | |||
THERMAL HYSTERESIS(2) (3) | |||||||
High grade | VSSOP-8 | Cycle 1 | 50 | ppm | |||
Standard grade | VSSOP-8 | Cycle 1 | 70 | ppm | |||
High grade | SOIC-8 | Cycle 1 | 70 | ppm | |||
Standard grade | SOIC-8 | Cycle 1 | 90 | ppm | |||
High grade | VSSOP-8 | Cycle 2 | 40 | ppm | |||
Standard grade | VSSOP-8 | Cycle 2 | 40 | ppm | |||
High grade | SOIC-8 | Cycle 2 | 50 | ppm | |||
Standard grade | SOIC-8 | Cycle 2 | 50 | ppm | |||
LONG-TERM STABILITY(3) | |||||||
VSSOP-8 | 0 to 1000 hours | 50 | ppm/1000 hr | ||||
VSSOP-8 | 1000 to 2000 hours | 25 | ppm/1000 hr | ||||
SOIC-8 | 0 to 1000 hours | 22 | ppm/1000 hr | ||||
SOIC-8 | 1000 to 2000 hours | 18 | ppm/1000 hr | ||||
TEMP PIN | |||||||
Voltage output | At TA = 25°C | 575 | mV | ||||
Temperature sensitivity | TA = -40°C to 125°C | 2.64 | mV/°C | ||||
TURN-ON SETTLING TIME | |||||||
Turn-on settling time | To 0.1% with CL = 1 μF | 200 | μs | ||||
POWER SUPPLY | |||||||
VS | Supply voltage | See note (1) | VOUT + 0.2(1) | 18 | V | ||
Quiescent current | 0.8 | 1 | mA | ||||
TA = –40°C to 125°C | 1.2 | mA | |||||
TEMPERATURE RANGE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –55 | 125 | °C |