SCBS907 November   2015 RF37S114

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Revision History
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 ESD Ratings
    3. 3.3 Recommended Operating Conditions
    4. 3.4 Electrical Characteristics
    5. 3.5 Physical Characteristics
  4. 4Detailed Description
    1. 4.1 Supported Command Set
    2. 4.2 Memory Organization
  5. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Development Support
        1. 5.1.1.1 Getting Started and Next Steps
      2. 5.1.2 Device Nomenclature
    2. 5.2 Documentation Support
    3. 5.3 Community Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Export Control Notice
    7. 5.7 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • TFJ|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

3 Specifications

3.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating temperature –25 70 °C
TSTG Storage temperature –40 85 °C

3.2 ESD Ratings

Device is fully encapsulated and protected. No ESD classification applies.

3.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating temperature –25 70 °C

3.4 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER RF37S114HTFJB
Supported standard ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3
Recommended operating frequency 13.56 MHz
Typical read activation field strength (at 25°C) 136.0 dBµA/m
Typical write activation field strength (at 25°C) 136.0 dBµA/m
Factory programmed read-only number 64 bits
Memory (user programmable) 256 bits organized in eight 32-bit blocks
Typical programming cycles (at 25°C) 100000
Data retention time (at 55°C) >10 years
Simultaneous identification of tags Up to 50 tags per second (reader and antenna dependent)

3.5 Physical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER RF37S114HTFJB
Dimensions 4 mm × 4 mm × 0.66 mm ±0.1 mm