SCLS230M october 1995 – june 2023 SN54AHC245 , SN74AHC245
PRODUCTION DATA
The SNx4AHC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. This part operates from 4.5 V to 5.5 V.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54AHC245 | J (CDIP, 20) | 24.20 mm × 6.92 mm |
W (CFP, 20) | 13.09 mm × 6.92 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
SN74AHC245 | DB (SSOP, 20) | 7.20 mm × 5.30 mm |
DGV (TVSOP, 20) | 5.00 mm × 4.40 mm | |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
N (PDIP, 20) | 24.33 mm × 6.35 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm | |
DGS (VSSOP, 20) | 5.10 mm × 3.00 mm | |
RKS (VQFN, 20) | 4.50 mm × 2.50 mm |