SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
PART NUMBER | SIGNALING RATE | UNIT LOADS | TA | SOIC MARKING | |
---|---|---|---|---|---|
SOIC(1) | PDIP | ||||
SN65HVD10D | SN65HVD10P | 32 Mbps | 1/2 | –40°C to 85°C | VP10 |
SN65HVD11D | SN65HVD11P | 10 Mbps | 1/8 | VP11 | |
SN65HVD12D | SN65HVD12P | 1 Mbps | 1/8 | VP12 | |
SN75HVD10D | SN75HVD10P | 32 Mbps | 1/2 | –0°C to 70°C | VN10 |
SN75HVD11D | SN75HVD11P | 10 Mbps | 1/8 | VN11 | |
SN75HVD12D | SN75HVD12P | 1 Mbps | 1/8 | VN12 | |
SN65HVD10QD | SN65HVD10QP | 32 Mbps | 1/2 | –40°C to 125°C | VP10Q |
SN65HVD11QD | SN65HVD11QP | 10 Mbps | 1/8 | VP11Q |