SLLSEH1 November 2016 SN65LBC173A-EP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 2 | I | RS-485 differential input (noninverting). |
1B | 1 | I | RS-485 differential input (inverting). |
1Y | 3 | O | Logic level output. |
2A | 6 | I | RS-485 differential input (noninverting). |
2B | 7 | I | RS-485 differential input (inverting). |
2Y | 5 | O | Logic level output. |
3A | 10 | I | RS-485 differential input (noninverting). |
3B | 9 | I | RS-485 differential input (inverting). |
3Y | 11 | O | Logic level output. |
4A | 14 | I | RS-485 differential input (noninverting). |
4B | 15 | I | RS-485 differential input (inverting). |
4Y | 13 | O | Logic level output. |
G | 12 | I | Active-low select. |
G | 4 | I | Active-high select. |
GND | 8 | — | Ground. |
VCC | 16 | — | Power supply. |