SLLS162F July   1993  – April 2024 SN65LBC174 , SN75LBC174

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Dissipation Rating Table
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Thermal Characteristics of Ic Packages
    2. 7.2 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|16
  • DW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted) (1)
MINMAXUNIT
VCC (see Note 1)Supply voltage range, see Note (2)–0.37V
VOOutput voltage range–1015V

V

Voltage range at A, 1/2EN, 3/4EN–0.3VCC +0.5V

PD

Continuous total power dissipationInternally limited(2)
TAOperating free-air temperature range:SN65LBC174–4085°C
SN75LBC174070°C
TstgStorage temperature range–65150°C

Tlead

Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds260°C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The maximum operating junction temperature is internally limited. Use the Dissipation Rating Table to operate below this temperature. NOTE 1: All voltage values are with respect to GND.