SLLS174I February   1994  – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180

PRODUCTION DATA  

  1. Features
  2. Description
  3. Description (Continued)
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Rating Table
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information Table
    5. 6.5 Driver Section
      1. 6.5.1 Electrical Characteristics
      2. 6.5.2 Switching Characteristics
      3. 6.5.3 Switching Characteristics: SN55LBC180
    6. 6.6 Receiver Section
      1. 6.6.1 Electrical Characteristics
      2. 6.6.2 Switching Characteristics
      3. 6.6.3 Switching Characteristics: SN55LBC180
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Function Tables
    2. 8.2 Schematics of Inputs and Outputs
  9. Application and Implementation
    1. 9.1 Application Information
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RSA|16
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 4.75 5 5.25 V
VIH High-level input voltage D, DE, and RE 2 V
VIL Low-level input voltage D, DE, and RE 0.8 V
VID Differential input voltage –6(1) 6 V
VO, VI, or VIC Voltage at any bus terminal (separately or common mode) A, B, Y, or Z –7(1) 12 V
IOH High-level output current Y or Z –60 mA
R –8
IOL Low-level output current Y or Z 60 mA
R 8
TA Operating free-air temperature SN55LBC180 –55 125 °C
SN65LBC180 –40 85
SN75LBC180 0 70
The algebraic convention where the least positive (more negative) limit is designated minimum, is used in this data sheet for the differential input voltage, voltage at any bus terminal, operating temperature, input threshold voltage, and common-mode output voltage.