SCAS786C November 2004 â January 2023 SN74AC04-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These SN74AC04-Q1 devices perform the Boolean function Y = A. Because of the Schmitt action, they have different input threshold levels for positive-going (VT+) and for negative-going (VTâ) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals. They also have a greater noise margin than conventional inverters.