SCAS972 March 2024 SN74ACT7541
PRODUCTION DATA
The SN74ACT7541 contains eight independent buffers with open-drain outputs. All channels can be simultaneously forced into the high-impedance state using either of the output enable inputs (OE1 or OE2).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(3) | BODY SIZE(3) |
---|---|---|---|
SN74ACT7541 | RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |