SCLSA05 March 2024 SN74AHC139-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < -0.5V | -20 | mA | |
IOK | Output clamp current | VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous output current through VCC or GND | ±75 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |