SCLS991 November 2023 SN74AHC165
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
FMAX | - | - | CL = 15 pF | 3.3 V ± 0.3 V | 136.8 | 124.8 | MHz | ||||
tPLH | CLK | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 5.9 | 10.2 | 5.4 | 11.9 | ns | ||
tPHL | CLK | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 4.9 | 10.1 | 4.4 | 12.1 | ns | ||
tPLH | H | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 6.8 | 12.8 | 6.1 | 15.5 | ns | ||
tPHL | H | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 5.8 | 12.4 | 5.1 | 15.5 | ns | ||
tPLH | SH/LD | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 6.6 | 12.8 | 5.9 | 15.5 | ns | ||
tPHL | SH/LD | QH or QH | CL = 15 pF | 3.3 V ± 0.3 V | 5.7 | 12.5 | 4.9 | 15.5 | ns | ||
FMAX | - | - | CL = 50 pF | 3.3 V ± 0.3 V | 88.1 | 86.2 | MHz | ||||
tPLH | CLK | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 7 | 12.4 | 6.3 | 14.5 | ns | ||
tPHL | CLK | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 6.7 | 13.4 | 6.1 | 15.6 | ns | ||
tPLH | H | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 7.9 | 15.1 | 7.1 | 18.2 | ns | ||
tPHL | H | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 7.7 | 15.8 | 6.9 | 19 | ns | ||
tPLH | SH/LD | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 7.7 | 15 | 6.8 | 18 | ns | ||
tPHL | SH/LD | QH or QH | CL = 50 pF | 3.3 V ± 0.3 V | 7.5 | 16 | 6.8 | 19 | ns | ||
FMAX | - | - | CL = 15 pF | 5 V ± 0.5 V | 224.3 | 214.5 | MHz | ||||
tPLH | CLK | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 5 | 7.8 | 4.6 | 9 | ns | ||
tPHL | CLK | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 3.7 | 6.5 | 3.3 | 8 | ns | ||
tPLH | H | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 5.8 | 9.6 | 5.3 | 11.4 | ns | ||
tPHL | H | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 4.5 | 8.3 | 3.9 | 10.4 | ns | ||
tPLH | SH/LD | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 5.6 | 9.6 | 5.1 | 11.3 | ns | ||
tPHL | SH/LD | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 4.2 | 8.3 | 3.8 | 10.4 | ns | ||
FMAX | - | - | CL = 50 pF | 5 V ± 0.5 V | 132.9 | 121.6 | MHz | ||||
tPLH | CLK | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 5.9 | 9.4 | 5.4 | 10.8 | ns | ||
tPHL | CLK | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 5.2 | 9.2 | 4.7 | 10.8 | ns | ||
tPLH | H | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6.7 | 11.1 | 6.1 | 13.2 | ns | ||
tPHL | H | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6 | 10.9 | 5.4 | 13.2 | ns | ||
tPLH | SH/LD | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6.5 | 11.2 | 6 | 13.2 | ns | ||
tPHL | SH/LD | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 5.8 | 10.9 | 5.2 | 13 | ns |