SCLS540D August 2003 – January 2024 SN74AHC1G04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 50 pF | 7.5 | 10.6 | 1 | 14.5 | ns | |
tPHL | 7.5 | 10.6 | 1 | 14.5 |