SCLS592E October 2004 – February 2024 SN74AHC1G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G08 is a single 2-input positive-AND gate. The device performs the Boolean function Y + A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G08-Q1 | DBV (SOT-23, 5) | 2.8mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SC-70, 5) | 2.00mm × 1.25mm | 2mm × 1.25mm |