SCLS544D September 2003 – January 2024 SN74AHC1G32-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A or B | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | ns | |
tPHL | 5.3 | 7.5 | 1 | 8.5 |