SGDS019D February 2002 – February 2024 SN74AHC32Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –40°C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | ns |
tPHL | 3.8 | 5.5 | 1 | 6.5 | ||||
tPLH | A or B | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | ns |
tPHL | 5.3 | 7.5 | 1 | 8.5 |