SCLS603B december 2004 – april 2023 SN74AHC541-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 mA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 mA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μA | |||||
IOZ (1) | VO = VCC or GND, VI (OE) = VIL or VIH | 5.5 V | ±0.25 | ±2.5 | ±2.5 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | μA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF | |||||
Co | VO = VCC or GND | 5 V | 4 | pF |