SCLS347L May 1996 – April 2024 SN74AHCT157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25 °C | SN54AHCT157 | SN74AHCT157 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15pF | 4.1(1) | 6.4(1) | 1(1) | 7.5(1) | 1 | 7.5 | ns | |
tPHL | 4.1(1) | 6.4(1) | 1(1) | 7.5(1) | 1 | 7.5 | |||||
tPLH | A/B | Y | CL = 15pF | 5.3(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns | |
tPHL | 5.3(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | |||||
tPLH | G | Y | CL = 15pF | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | ns | |
tPHL | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | |||||
tPLH | A or B | Y | CL = 50pF | 5.6 | 8.7 | 1 | 10.8 | 1 | 9.8 | ns | |
tPHL | 5.6 | 8.7 | 1 | 10.8 | 1 | 9.8 | |||||
tPLH | A/B | Y | CL = 50pF | 6.8 | 10.4 | 1 | 13.2 | 1 | 12 | ns | |
tPLH | 6.8 | 10.4 | 1 | 13.2 | 1 | 12 | |||||
tPLH | G | Y | CL = 50pF | 7.1 | 11 | 1 | 13.5 | 1 | 12 | ns | |
tPHL | 7.1 | 11 | 1 | 13.5 | 1 | 12 |