SCLS941A July 2023 – January 2024 SN74AHCT1G08-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage range | -0.5 | 7 | V | |
VO | Output voltage range | -0.5 | VCC + 0.5 | V | |
IIK | Input clamp current(2) | VI < -0.5 V | -20 | mA | |
IOK | Output clamp current(2) | VO < -0.5 V or VO > VCC +0.5 V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
IO | Continuous output current through VCC or GND | ±50 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |