SCLS324P March 1996 – February 2024 SN74AHCT1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5 | 6.2 | 1 | 8 | 1 | 9 | ns |
tPHL | 5 | 6.2 | 1 | 8 | 1 | 9 | ||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 1 | 10 | ns |
tPHL | 5.5 | 7.9 | 1 | 9 | 1 | 10 |