SCES530I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2V | VCCB = 1.5V | VCCB = 1.8V | VCCB = 2.5V | VCCB = 3.3V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH | A | B | 3.3 | 2.7 | 2.4 | 2.3 | 2.4 | ns |
tPHL | 3.3 | 2.7 | 2.4 | 2.3 | 2.4 | |||
tPLH | B | A | 3.3 | 3.1 | 2.9 | 2.8 | 2.7 | ns |
tPHL | 3.3 | 3.1 | 2.9 | 2.8 | 2.7 | |||
tPHZ | DIR | A | 5.1 | 5.2 | 5.3 | 5.2 | 3.7 | ns |
tPLZ | 5.1 | 5.2 | 5.3 | 5.2 | 3.7 | |||
tPHZ | DIR | B | 5.3 | 4.3 | 4 | 3.3 | 3.7 | ns |
tPLZ | 5.3 | 4.3 | 4 | 3.3 | 3.7 | |||
tPZH (1) | DIR | A | 8.6 | 7.3 | 6.8 | 6.1 | 6.4 | ns |
tPZL (1) | 8.6 | 7.3 | 6.8 | 6.1 | 6.4 | |||
tPZH (1) | DIR | B | 8.3 | 7.8 | 7.7 | 7.5 | 5.8 | ns |
tPZL (1) | 8.3 | 7.8 | 7.7 | 7.5 | 5.8 |