SCES785E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | TYP | UNIT |
---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2 V | 3.1 | ns |
VCCB = 1.5 V | 2.6 | ||||
VCCB = 1.8 V | 2.5 | ||||
VCCB = 2.5 V | 3 | ||||
VCCB = 3.3 V | 3.5 | ||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 3.1 | ns |
VCCB = 1.5 V | 2.7 | ||||
VCCB = 1.8 V | 2.5 | ||||
VCCB = 2.5 V | 2.4 | ||||
VCCB = 3.3 V | 2.3 | ||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 5.3 | ns |
VCCB = 1.5 V | |||||
VCCB = 1.8 V | |||||
VCCB = 2.5 V | |||||
VCCB = 3.3 V | |||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 5.1 | ns |
VCCB = 1.5 V | 4 | ||||
VCCB = 1.8 V | 3.5 | ||||
VCCB = 2.5 V | 3.2 | ||||
VCCB = 3.3 V | 3.1 | ||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 4.8 | ns |
VCCB = 1.5 V | |||||
VCCB = 1.8 V | |||||
VCCB = 2.5 V | |||||
VCCB = 3.3 V | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 4.7 | ns |
VCCB = 1.5 V | 4 | ||||
VCCB = 1.8 V | 4.1 | ||||
VCCB = 2.5 V | 4.3 | ||||
VCCB = 3.3 V | 5.1 |