SCES587D AUGUST   2004  – November 2015 SN74AVCH16T245

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: VCCA = 1.2 V
    7. 7.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 7.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 7.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 7.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 7.11 Operating Characteristics
    12. 7.12 Typical Characteristics (TA = 25°C)
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2 V to 3.6 V Power-Supply Range
      2. 9.3.2 Partial-Power-Down Mode Operation
      3. 9.3.3 VCC Isolation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Input Voltage Ranges
        2. 10.2.2.2 Output Voltage Range
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGG|48
  • DGV|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted(1))
MIN MAX UNIT
VCCA
VCCB
Supply voltage –0.5 4.6 V
VI Input voltage(2) I/O ports (A port) –0.5 4.6 V
I/O ports (B port) –0.5 4.6
Control inputs –0.5 4.6
VO Voltage applied to any output in the high-impedance or power-off state(2) A port –0.5 4.6 V
B port –0.5 4.6
VO Voltage applied to any output in the high or low state(2)(3) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through each VCCA, VCCB, and GND ±100 mA
TJ Junction temperature –40 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input voltage (VI ) and output negative-voltage (VO ) ratings may be exceeded if the input and output current ratings are observed.
(3) The output positive-voltage rating may be exceeded up to 4.6 V maximum if the output current rating is observed.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±8000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
Machine model (A115-A) ±200
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1) (2) (3)
VCCI VCCO MIN MAX UNIT
VCCA Supply voltage 1.2 3.6 V
VCCB Supply voltage 1.2 3.6 V
VIH High-level
input voltage
Data inputs(4) 1.2 V to 1.95 V VCCI  × 0.65 V
1.95 V to 2.7 V 1.6
2.7 V to 3.6 V 2
VIL Low-level
input voltage
Data inputs(4) 1.2 V to 1.95 V VCCI  × 0.35 V
1.95 V to 2.7 V 0.7
2.7 V to 3.6 V 0.8
VIH High-level
input voltage
DIR
(referenced to VCCA)(5)
1.2 V to 1.95 V VCCA  × 0.65 V
1.95 V to 2.7 V 1.6
2.7 V to 3.6 V 2
VIL Low-level
input voltage
DIR
(referenced to VCCA)(5)
1.2 V to 1.95 V VCCA  × 0.35 V
1.95 V to 2.7 V 0.7
2.7 V to 3.6 V 0.8
VI Input voltage 0 3.6 V
VO Output voltage Active state 0 VCCO V
Tri-State 0 3.6
IOH High-level output current 1.2 V –3 mA
1.4 V to 1.6 V –6
1.65 V to 1.95 V –8
2.3 V to 2.7 V –9
3 V to 3.6 V –12
IOL Low-level output current 1.2 V 3 mA
1.4 V to 1.6 V 6
1.65 V to 1.95 V 8
2.3 V to 2.7 V 9
3 V to 3.6 V 12
Δt/Δv Input transition rise or fall rate 5 ns/V
TA Operating free-air temperature –40 85 °C
(1) VCCI is the VCC associated with the input port.
(2) VCCO is the VCC associated with the output port.
(3) All unused data inputs of the device must be held at VCCI or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.
(4) For VCCI values not specified in the data sheet, VIH min = VCCI × 0.7 V, VIL max = VCCI × 0.3 V.
(5) For VCCA values not specified in the data sheet, VIH min = VCCA × 0.7 V, VIL max = VCCA × 0.3 V.

7.4 Thermal Information

THERMAL METRIC(1) SN74AVCH16T245 UNIT
TSSOP
(DGG)
TVSOP
(DGV)
ZQL/GQL
(BGA MICROSTAR JUNIOR)
48 PINS 48 PINS 56 PINS
RθJA Junction-to-ambient thermal resistance 82.5 69.9 64.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 34.2 23.9 16.6 °C/W
RθJB Junction-to-board thermal resistance 45.1 36.6 30.8 °C/W
ψJT Junction-to-top characterization parameter 2.7 1.7 0.9 °C/W
ψJB Junction-to-board characterization parameter 44.6 36.2 64.6 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)(2)
PARAMETER TEST CONDITIONS VCCA VCCB TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
VOH IOH = –100 μA VI = VIH 1.2 V to 3.6 V 1.2 V to 3.6 V VCCO – 0.2 V
IOH = –3 mA 1.2 V 1.2 V 0.95
IOH = –6 mA 1.4 V 1.4 V 1.05
IOH = –8 mA 1.65 V 1.65 V 1.2
IOH = –9 mA 2.3 V 2.3 V 1.75
IOH = –12 mA 3 V 3 V 2.3
VOL IOL = 100 μA VI = VIL 1.2 V to 3.6 V 1.2 V to 3.6 V 0.2 V
IOL = 3 mA 1.2 V 1.2 V 0.15
IOL = 6 mA 1.4 V 1.4 V 0.35
IOL = 8 mA 1.65 V 1.65 V 0.45
IOL = 9 mA 2.3 V 2.3 V 0.55
IOL = 12 mA 3 V 3 V 0.7
II Control
inputs
VI = VCCA or GND 1.2 V to 3.6 V 1.2 V to 3.6 V ±0.025 ±0.25 ±1 μA
IBHL(3) VI = 0.42 V 1.2 V 1.2 V 25 μA
VI = 0.49 V 1.4 V 1.4 V 15
VI = 0.58 V 1.65 V 1.65 V 25
VI = 0.7 V 2.3 V 2.3 V 45
VI = 0.8 V 3.3 V 3.3 V 100
IBHH(4) VI = 0.78 V 1.2 V 1.2 V –25 μA
VI = 0.91 V 1.4 V 1.4 V –15
VI = 1.07 V 1.65 V 1.65 V –25
VI = 1.6 V 2.3 V 2.3 V –45
VI = 2 V 3.3 V 3.3 V –100
IBHLO(5) VI = 0 to VCC 1.2 V 1.2 V 50 μA
1.6 V 1.6 V 125
1.95 V 1.95 V 200
2.7 V 2.7 V 300
3.6 V 3.6 V 500
IBHHO(6) VI = 0 to VCC 1.2 V 1.2 V –50 μA
1.6 V 1.6 V –125
1.95 V 1.95 V –200
2.7 V 2.7 V –300
3.6 V 3.6 V –500
Ioff A port VI or VO = 0 to 3.6 V 0 V 0 to 3.6 V ±0.1 ±2.5 ±5 μA
B port 0 to 3.6 V 0 V ±0.1 ±2.5 ±5
IOZ(7) A or B port VO = VCCO or GND,
VI = VCCI or GND
OE = VIH 3.6 V 3.6 V ±0.5 ±2.5 ±5 μA
B port OE = don't care 0 V 3.6 V ±5
A port 3.6 V 0 V ±5
ICCA VI = VCCI or GND, IO = 0 1.2 V to 3.6 V 1.2 V to 3.6 V 25 μA
0 V 3.6 V –5
3.6 V 0 V 25
ICCB VI = VCCI or GND, IO = 0 1.2 V to 3.6 V 1.2 V to 3.6 V 25 μA
0 V 3.6 V 25
3.6 V 0 V –5
ICCA + ICCB VI = VCCI or GND, IO = 0 1.2 V to 3.6 V 1.2 V to 3.6 V 45 μA
Ci Control
inputs
VI = 3.3 V or GND 3.3 V 3.3 V 3.5 pF
Cio A or B port VO = 3.3 V or GND 3.3 V 3.3 V 7 pF
(1) VCCI is the VCC associated with the input port.
(2) VCCO is the VCC associated with the output port.
(3) The bus-hold circuit can sink at least the minimum low sustaining current at VIL max. IBHL should be measured after lowering VIN to GND and then raising it to VIL max.
(4) The bus-hold circuit can source at least the minimum high sustaining current at VIH min. IBHH should be measured after raising VIN to VCC and then lowering it to VIH min.
(5) An external driver must source at least IBHLO to switch this node from low to high.
(6) An external driver must sink at least IBHHO to switch this node from high to low.
(7) For I/O ports, the parameter IOZ includes the input leakage current.

7.6 Switching Characteristics: VCCA = 1.2 V

over recommended operating free-air temperature range, VCCA = 1.2 V (see Figure 11)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCCB = 1.2 V VCCB = 1.5 V VCCB = 1.8 V VCCB = 2.5 V VCCB = 3.3 V UNIT
TYP TYP TYP TYP TYP
tPLH A B 4.1 3.3 3 2.8 3.2 ns
tPHL 4.1 3.3 3 2.8 3.2
tPLH B A 4.4 4 3.8 3.6 3.5 ns
tPHL 4.4 4 3.8 3.6 3.5
tPZH OE A 6.4 6.4 6.4 6.4 6.4 ns
tPZL 6.4 6.4 6.4 6.4 6.4
tPZH OE B 6 4.6 4 3.4 3.2 ns
tPZL 6 4.6 4 3.4 3.2
tPHZ OE A 6.6 6.6 6.6 6.6 6.8 ns
tPLZ 6.6 6.6 6.6 6.6 6.8
tPHZ OE B 6 4.9 4.9 4.2 5.3 ns
tPLZ 6 4.9 4.9 4.2 5.3

7.7 Switching Characteristics: VCCA = 1.5 V ± 0.1 V

over recommended operating free-air temperature range, VCCA = 1.5 V ± 0.1 V (see Figure 11)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCCB = 1.2 V VCCB = 1.5 V ± 0.1 V VCCB = 1.8 V ± 0.15 V VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V UNIT
TYP MIN MAX MIN MAX MIN MAX MIN MAX
tPLH A B 3.6 0.5 6.2 0.5 5.2 0.5 4.1 0.5 3.7 ns
tPHL 3.6 0.5 6.2 0.5 5.2 0.5 4.1 0.5 3.7
tPLH B A 3.3 0.5 6.2 0.5 5.9 0.5 5.6 0.5 5.5 ns
tPHL 3.3 0.5 6.2 0.5 5.9 0.5 5.6 0.5 5.5
tPZH OE A 4.3 1 10.1 1 10.1 1 10.1 1 10.1 ns
tPZL 4.3 1 10.1 1 10.1 1 10.1 1 10.1
tPZH OE B 5.6 1 10.1 0.5 8.1 0.5 5.9 0.5 5.2 ns
tPZL 5.6 1 10.1 0.5 8.1 0.5 5.9 0.5 5.2
tPHZ OE A 4.5 1.5 9.1 1.5 9.1 1.5 9.1 1.5 9.1 ns
tPLZ 4.5 1.5 9.1 1.5 9.1 1.5 9.1 1.5 9.1
tPHZ OE B 5.5 1.5 8.7 1.5 7.5 1 6.5 1 6.3 ns
tPLZ 5.5 1.5 8.7 1.5 7.5 1 6.5 1 6.3

7.8 Switching Characteristics: VCCA = 1.8 V ± 0.15 V

over recommended operating free-air temperature range, VCCA = 1.8 V ± 0.15 V (see Figure 11)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCCB = 1.2 V VCCB = 1.5 V ± 0.1 V VCCB = 1.8 V ± 0.15 V VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V UNIT
TYP MIN MAX MIN MAX MIN MAX MIN MAX
tPLH A B 3.4 0.5 5.9 0.5 4.8 0.5 3.7 0.5 3.3 ns
tPHL 3.4 0.5 5.9 0.5 4.8 0.5 3.7 0.5 3.3
tPLH B A 3 0.5 5.2 0.5 4.8 0.5 4.5 0.5 4.4 ns
tPHL 3 0.5 5.2 0.5 4.8 0.5 4.5 0.5 4.4
tPZH OE A 3.4 1 7.8 1 7.8 1 7.8 1 7.8 ns
tPZL 3.4 1 7.8 1 7.8 1 7.8 1 7.8
tPZH OE B 5.4 1 9.2 0.5 7.4 0.5 5.3 0.5 4.5 ns
tPZL 5.4 1 9.2 0.5 7.4 0.5 5.3 0.5 4.5
tPHZ OE A 4.2 1.5 7.7 1.5 7.7 1.5 7.7 1.5 7.7 ns
tPLZ 4.2 1.5 7.7 1.5 7.7 1.5 7.7 1.5 7.7
tPHZ OE B 5.2 1.5 8.4 1.5 7.1 1 5.9 1 5.7 ns
tPLZ 5.2 1.5 8.4 1.5 7.1 1 5.9 1 5.7

7.9 Switching Characteristics: VCCA = 2.5 V ± 0.2 V

over recommended operating free-air temperature range, VCCA = 2.5 V ± 0.2 V (see Figure 11)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCCB = 1.2 V VCCB = 1.5 V ± 0.1 V VCCB = 1.8 V ± 0.15 V VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V UNIT
TYP MIN MAX MIN MAX MIN MAX MIN MAX
tPLH A B 3.2 0.5 5.6 0.5 4.5 0.5 3.3 0.5 2.8 ns
tPHL 3.2 0.5 5.6 0.5 4.5 0.5 3.3 0.5 2.8
tPLH B A 2.6 0.5 4.1 0.5 3.7 0.5 3.3 0.5 3.2 ns
tPHL 2.6 0.5 4.1 0.5 3.7 0.5 3.3 0.5 3.2
tPZH OE A 2.5 0.5 5.3 0.5 5.3 0.5 5.3 0.5 5.3 ns
tPZL 2.5 0.5 5.3 0.5 5.3 0.5 5.3 0.5 5.3
tPZH OE B 5.2 0.5 9.4 0.5 7.3 0.5 5.1 0.5 4.5 ns
tPZL 5.2 0.5 9.4 0.5 7.3 0.5 5.1 0.5 4.5
tPHZ OE A 3 1 6.1 1 6.1 1 6.1 1 6.1 ns
tPLZ 3 1 6.1 1 6.1 1 6.1 1 6.1
tPHZ OE B 5 1 7.9 1 6.6 1 6.1 1 5.2 ns
tPLZ 5 1 7.9 1 6.6 1 6.1 1 5.2

7.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V

over recommended operating free-air temperature range, VCCA = 3.3 V ± 0.3 V (see Figure 11)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCCB = 1.2 V VCCB = 1.5 V ± 0.1 V VCCB = 1.8 V ± 0.15 V VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V UNIT
TYP MIN MAX MIN MAX MIN MAX MIN MAX
tPLH A B 3.2 0.5 5.5 0.5 4.4 0.5 3.2 0.5 2.7 ns
tPHL 3.2 0.5 5.5 0.5 4.4 0.5 3.2 0.5 2.7
tPLH B A 2.8 0.5 3.7 0.5 3.3 0.5 2.8 0.5 2.7 ns
tPHL 2.8 0.5 3.7 0.5 3.3 0.5 2.8 0.5 2.7
tPZH OE A 2.2 0.5 4.3 0.5 4.2 0.5 4.1 0.5 4 ns
tPZL 2.2 0.5 4.3 0.5 4.2 0.5 4.1 0.5 4
tPZH OE B 5.1 0.5 9.3 0.5 7.2 0.5 4.9 0.5 4 ns
tPZL 5.1 0.5 9.3 0.5 7.2 0.5 4.9 0.5 4
tPHZ OE A 3.4 0.5 5 0.5 5 0.5 5 0.5 5 ns
tPLZ 3.4 0.5 5 0.5 5 0.5 5 0.5 5
tPHZ OE B 4.9 1 7.7 1 6.5 1 5.2 0.5 5 ns
tPLZ 4.9 1 7.7 1 6.5 1 5.2 0.5 5

7.11 Operating Characteristics

TA = 25°C
PARAMETER TEST
CONDITIONS
VCCA = VCCB = 1.2 V VCCA = VCCB = 1.5 V VCCA = VCCB = 1.8 V VCCA = VCCB = 2.5 V VCCA = VCCB = 3.3 V UNIT
TYP TYP TYP TYP TYP
CpdA(1) A to B Outputs
enabled
CL = 0,
f = 10 MHz,
tr = tf = 1 ns
1 1 1 1 2 pF
Outputs
disabled
1 1 1 1 1
B to A Outputs
enabled
13 13 14 15 16
Outputs
disabled
1 1 1 1 1
CpdB(1) A to B Outputs
enabled
CL = 0,
f = 10 MHz,
tr = tf = 1 ns
13 13 14 15 16 pF
Outputs
disabled
1 1 1 1 1
B to A Outputs
enabled
1 1 1 1 2
Outputs
disabled
1 1 1 1 1
(1) Power dissipation capacitance per transceiver. Refer to the TI application report, CMOS Power Consumption and Cpd Calculation, SCAA035

7.12 Typical Characteristics (TA = 25°C)

SN74AVCH16T245 typfig1_ces551.gif
VCCA = 1.2 V
Figure 1. Typical Propagation Delay tPLH (A to B) vs Load Capacitance
SN74AVCH16T245 typfig3_ces551.gif
VCCA = 1.5 V
Figure 3. Typical Propagation Delay tPLH (A to B) vs Load Capacitance
SN74AVCH16T245 typfig5_ces551.gif
VCCA = 1.8 V
Figure 5. Typical Propagation Delay tPLH (A to B) vs Load Capacitance
SN74AVCH16T245 typfig7_ces551.gif
VCCA = 2.5 V
Figure 7. Typical Propagation Delay tPLH (A to B) vs Load Capacitance
SN74AVCH16T245 typfig9_ces551.gif
VCCA = 3.3 V
Figure 9. Typical Propagation Delay tPLH (A to B) vs Load Capacitance
SN74AVCH16T245 typfig2_ces551.gif
VCCA = 1.2 V
Figure 2. Typical Propagation Delay tPHL (A to B) vs Load Capacitance
SN74AVCH16T245 typfig4_ces551.gif
VCCA = 1.5 V
Figure 4. Typical Propagation Delay tPHL (A to B) vs Load Capacitance
SN74AVCH16T245 typfig6_ces551.gif
VCCA = 1.8 V
Figure 6. Typical Propagation Delay tPHL (A to B) vs Load Capacitance
SN74AVCH16T245 typfig8_ces551.gif
VCCA = 2.5 V
Figure 8. Typical Propagation Delay tPHL (A to B) vs Load Capacitance
SN74AVCH16T245 typfig10_ces551.gif
VCCA = 3.3 V
Figure 10. Typical Propagation Delay tPHL (A to B) vs Load Capacitance