SCES879A May 2020 – February 2024 SN74AXC2T245
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 169 | 0.5 | 115 | 0.5 | 84 | 0.5 | 50 | 0.5 | 51 | 0.5 | 56 | 0.5 | 72 | 0.5 | 106 | ns |
-40°C to 125°C | 0.5 | 169 | 0.5 | 115 | 0.5 | 84 | 0.5 | 50 | 0.5 | 51 | 0.5 | 56 | 0.5 | 72 | 0.5 | 106 | |||||
B | A | -40°C to 85°C | 0.5 | 169 | 0.5 | 149 | 0.5 | 122 | 0.5 | 84 | 0.5 | 79 | 0.5 | 78 | 0.5 | 77 | 0.5 | 76 | |||
-40°C to 125°C | 0.5 | 169 | 0.5 | 149 | 0.5 | 122 | 0.5 | 84 | 0.5 | 79 | 0.5 | 78 | 0.5 | 77 | 0.5 | 76 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | ns |
-40°C to 125°C | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | 0.5 | 132 | |||||
OE | B | -40°C to 85°C | 0.5 | 129 | 0.5 | 102 | 0.5 | 88 | 0.5 | 48 | 0.5 | 43 | 0.5 | 43 | 0.5 | 53 | 0.5 | 98 | |||
-40°C to 125°C | 0.5 | 129 | 0.5 | 102 | 0.5 | 88 | 0.5 | 48 | 0.5 | 43 | 0.5 | 43 | 0.5 | 53 | 0.5 | 98 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | ns |
-40°C to 125°C | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | 0.5 | 196 | |||||
OE | B | -40°C to 85°C | 0.5 | 212 | 0.5 | 131 | 0.5 | 94 | 0.5 | 54 | 0.5 | 42 | 0.5 | 43 | 0.5 | 60 | 0.5 | 128 | |||
-40°C to 125°C | 0.5 | 212 | 0.5 | 136 | 0.5 | 102 | 0.5 | 59 | 0.5 | 43 | 0.5 | 43 | 0.5 | 60 | 0.5 | 128 |