SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 109 | 0.5 | 76 | 0.5 | 60 | 0.5 | 33 | 0.5 | 23 | 0.5 | 21 | 0.5 | 21 | 0.5 | 24 | ns |
–40°C to 125°C | 0.5 | 109 | 0.5 | 76 | 0.5 | 60 | 0.5 | 33 | 0.5 | 23 | 0.5 | 21 | 0.5 | 21 | 0.5 | 24 | |||||
B | A | –40°C to 85°C | 0.5 | 88 | 0.5 | 73 | 0.5 | 60 | 0.5 | 33 | 0.5 | 16 | 0.5 | 11 | 0.5 | 9 | 0.5 | 9 | |||
–40°C to 125°C | 0.5 | 88 | 0.5 | 73 | 0.5 | 60 | 0.5 | 33 | 0.5 | 16 | 0.5 | 12 | 0.5 | 9 | 0.5 | 9 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | ns |
–40°C to 125°C | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | 0.5 | 83 | |||||
OE | B | –40°C to 85°C | 0.5 | 138 | 0.5 | 112 | 0.5 | 97 | 0.5 | 51 | 0.5 | 46 | 0.5 | 46 | 0.5 | 46 | 0.5 | 54 | |||
–40°C to 125°C | 0.5 | 138 | 0.5 | 112 | 0.5 | 97 | 0.5 | 51 | 0.5 | 46 | 0.5 | 46 | 0.5 | 46 | 0.5 | 54 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | ns |
–40°C to 125°C | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | 0.5 | 94 | |||||
OE | B | –40°C to 85°C | 0.5 | 203 | 0.5 | 140 | 0.5 | 110 | 0.5 | 70 | 0.5 | 52 | 0.5 | 45 | 0.5 | 43 | 0.5 | 51 | |||
–40°C to 125°C | 0.5 | 203 | 0.5 | 140 | 0.5 | 110 | 0.5 | 74 | 0.5 | 54 | 0.5 | 47 | 0.5 | 43 | 0.5 | 51 |