SCES876A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 88 | 0.5 | 43 | 0.5 | 25 | 0.5 | 10 | ns |
–40°C to 125°C | 0.5 | 88 | 0.5 | 43 | 0.5 | 25 | 0.5 | 10 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 50 | 0.5 | 26 | 0.5 | 16 | 0.5 | 9 | |||
–40°C to 125°C | 0.5 | 50 | 0.5 | 26 | 0.5 | 16 | 0.5 | 9 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | ns |
–40°C to 125°C | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 174 | 0.5 | 139 | 0.5 | 119 | 0.5 | 42 | |||
–40°C to 125°C | 0.5 | 174 | 0.5 | 139 | 0.5 | 119 | 0.5 | 42 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | ns |
–40°C to 125°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 213 | 0.5 | 111 | 0.5 | 67 | 0.5 | 27 | |||
–40°C to 125°C | 0.5 | 213 | 0.5 | 111 | 0.5 | 67 | 0.5 | 27 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | ns |
–40°C to 125°C | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 7 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | ns |
–40°C to 125°C | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | 0.5 | 35 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 36 | 0.5 | 35 | 0.5 | 30 | 0.5 | 29 | |||
–40°C to 125°C | 0.5 | 36 | 0.5 | 35 | 0.5 | 30 | 0.5 | 29 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | ns |
–40°C to 125°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 19 | 0.5 | 16 | 0.5 | 13 | 0.5 | 11 | |||
–40°C to 125°C | 0.5 | 19 | 0.5 | 16 | 0.5 | 13 | 0.5 | 11 |