SCDS135D September   2003  – July 2018 SN74CB3Q3257

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Logic Diagram (Positive Logic)
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
    6. 6.6 Switching Characteristics, VCC = 2.5 V
    7. 6.7 Switching Characteristics, VCC = 3.3 V
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • DBQ|16
  • RGY|16
  • DGV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics, VCC = 2.5 V

Typical values stated are over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 2.5 V ± 0.2 V UNIT
MIN MAX
(85°C)
MAX
(105°C)
fOE or fS(1) OE or S A or B 10 10 MHz
tpd(2) A or B B or A 0.12 0.21 ns
tpd(s) S A 1.5 6.5 7.5 ns
ten S B 1.5 6.5 7.5 ns
OE A or B 1.5 6.5 7.5
tdis S B 1 6 7 ns
OE A or B 1 6 7
Maximum switching frequency for control inputs (VO > VCC, VI = 5 V, RL ≥ 1 MΩ, CL = 0).
The propagation delay is the calculated RC time constant of the typical on-state resistance of the switch and the specified load capacitance, when driven by an ideal voltage source (zero output impedance).