SCDS008M May 1993 – June 2015 SN74CBT16214
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74CBT16214 provides 12 bits of high-speed TTL-compatible bus switching between three separate ports. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
The device operates as a 12-bit bus-select switch via the data-select (S0–S2) terminals.
The typical RON for each port is 5 Ω, reducing the amount of signal attenuation through the switch from higher impedance switches. Inputs operate with TTL-compatible voltages.
Table 1 lists the functional modes for SN74CBT16214.
INPUTS | INPUT/OUTPUT A |
FUNCTION | ||
---|---|---|---|---|
S2 | S1 | S0 | ||
L | L | L | Z | Disconnect |
L | L | H | B1 | A port = B1 port |
L | H | L | B2 | A port = B2 port |
L | H | H | Z | Disconnect |
H | L | L | Z | Disconnect |
H | L | H | B3 | A port = B3 port |
H | H | L | B1 | A port = B1 port |
H | H | H | B2 | A port = B2 port |