SCLS781C January 2020 – December 2021 SN74HCS32
PRODUCTION DATA
This device contains four independent 2-input OR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS32PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74HCS32D | SOIC (14) | 9.90 mm × 3.90 mm |
SN74HCS32BQA | WQFN (14) | 3.00 mm × 2.50 mm |
SN74HCS32DYY | SOT-23-THIN (14) | 2.00 mm x 4.20 mm |