SDLS021D May 1990 – April 2016 SN74LS07
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the minimum and maximum supply voltage rating indicated in Recommended Operating Conditions.
Each VCC pin must have a good bypass capacitor to prevent power disturbance. For devices with a single supply, TI recommends a 0.1-µF capacitor; if there are multiple VCC pins, then TI recommends either a 0.01-µF or
0.022-µF capacitor for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1-µF and a 1-µF capacitor are commonly used in parallel. The bypass capacitor must be installed as close to the power pin as possible for best results.