SCLS467F FEBRUARY 2003 – June 2016 SN74LV123A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VCC | –0.5 | 7 | V | ||
Input voltage, VI(2) | –0.5 | 7 | V | ||
Voltage range applied to any output in the high-impedance or power-off state, VO(2) | –0.5 | 7 | V | ||
Output voltage, VO VO | In the high or low state(3)(2) | –0.5 | VCC + 0.5 | V | |
In the power-off state, VO(2) | –0.5 | 7 | V | ||
Input clamp current, IIK | VI < 0 | –20 | mA | ||
Output clamp current, IOK | VO < 0 | –50 | mA | ||
Continuous output current, IO | VO = 0 to VCC | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
Operating virtual junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
THERMAL METRIC(1) | SN74LV123A-Q1 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 111.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 56.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 55.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –50 μA | 2 V to 5.5 V | 0.1 | V | ||||
IOH = –2 mA | 2.3 V | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | |||||||
VOL | Low-level output voltage | IOL = 50 μA | 2 V to 5.5 V | 0.1 | V | ||||
IOL = 2 mA | 2.3 V | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | |||||||
II | Input current | Rext/Cext(1) | VI = 5.5 V or GND | 5.5 V | ±2.5 | μA | |||
A, B, and CLR | VI = 5.5 V or GND | 0 V | ±1 | ||||||
0 to 5.5 V | ±1 | ||||||||
ICC | Quiescent current | VI = VCC or GND, IO = 0 | 5.5 V | 20 | μA | ||||
ICC | Supply current, Active state (per circuit) | VI = VCC or GND, Rext/Cext = 0.5 VCC | 3 V | 280 | μA | ||||
4.5 V | 650 | ||||||||
5.5 V | 975 | ||||||||
Ioff | Off-state current | VI or VO = 0 to 5.5 V | 0 V | 5 | μA | ||||
Ci | Input capacitance | VI = VCC or GND | 3.3 V | 1.9 | pF | ||||
5 V | 1.9 |
MIN | NOM(2) | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
tw | Pulse duration | CLR | 5 | ns | |||||
A or B trigger | 5 | ||||||||
trr | Pulse retrigger time, Rext = 1 kΩ | Cext = 100 pF | See(1) | 76 | ns | ||||
Cext = 0.01 μF | See(1) | 1.8 | μs |
MIN | NOM(2) | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
tw | Pulse duration | CLR | 5 | ns | ||||
A or B trigger | 5 | |||||||
trr | Pulse retrigger time, Rext = 1 kΩ | Cext = 100 pF | See(1) | 59 | ns | |||
Cext = 0.01 μF | See(1) | 1.5 | μs |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | TA = –40 to +125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
tpd | Propagation delay | A or B | Q or Q | CL = 50 pF | 11.8 | 24.1 | 1 | 27.5 | ns | ||
CLR | Q or Q | 10.5 | 19.3 | 1 | 22 | ||||||
CLR trigger | Q or Q | 12.3 | 25.9 | 1 | 29.5 | ||||||
tw | Duration of pulse at Q and Q outputs | Q or Q | CL = 50 pF Cext = 28 pF Rext = 2 kΩ |
182 | 240 | 300 | ns | ||||
CL = 50 pF Cext = 0.01 μF Rext = 10 kΩ |
90 | 100 | 110 | 90 | 110 | μs | |||||
CL = 50 pF Cext = 0.1 μF Rext = 10 kΩ |
0.9 | 1 | 1.1 | 0.9 | 1.1 | ms | |||||
Δtw | Output pulse-duration variation (Q and Q) between circuits in same package | CL = 50 pF | ±1% |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | TA = –40 to +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A or B | Q or Q | CL = 50 pF | 8.3 | 14 | 1 | 16 | ns | |
CLR | Q or Q | 7.4 | 11.4 | 1 | 13 | |||||
CLR trigger | Q or Q | 8.7 | 14.9 | 1 | 17 | |||||
tw | Duration of pulse at Q and Q outputs | Q or Q | CL = 50 pF Cext = 28 pF Rext = 2 kΩ |
167 | 200 | 240 | ns | |||
CL = 50 pF Cext = 0.01 μF Rext = 10 kΩ |
90 | 100 | 110 | 90 | 110 | μs | ||||
CL = 50 pF Cext = 0.1 μF Rext = 10 kΩ |
0.9 | 1 | 1.1 | 0.9 | 1.1 | ms | ||||
Δtw | Output pulse-duration variation (Q and Q) between circuits in same package | CL = 50 pF | ±1% |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 44 | pF |
5 V | 49 |
VCC = 3 V | TA = 25 °C |
RT = 1 kΩ | TA = 25 °C |
VCC = 4.5 V | TA = 25 °C |
RT = 1 kΩ | TA = 25 °C | tw = K × CT × RT |