SCLS393Q APRIL   1998  – August 2015 SN74LV123A

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements, VCC = 2.5 V ± 0.2 V
    7. 7.7  Timing Requirements, VCC = 3.3 V ± 0.3 V
    8. 7.8  Timing Requirements, VCC = 5 V ± 0.5 V
    9. 7.9  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    10. 7.10 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    11. 7.11 Switching Characteristics, VCC = 5 V ± 0.5 V
    12. 7.12 Operating Characteristics
    13. 7.13 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Power-Down Considerations
        2. 10.2.1.2 Output Pulse Duration
        3. 10.2.1.3 Retriggering Data
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

10 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

The SNx4LV123A device is a dual monostable multivibrator. It can be configured for many pulse width outputs and rising- or falling-edge triggering. The application shown here could be used to signal separate interruptable inputs on a microcontroller when an input had a rising or falling edge.

10.2 Typical Application

SN54LV123A SN74LV123A scls393_app1.gifFigure 8. Simplified Application Schematic

10.2.1 Design Requirements

CAUTION

To prevent malfunctions due to noise, connect a high-frequency capacitor between VCC and GND, and keep the wiring between the external components and Cext and Rext/Cext terminals as short as possible.

10.2.1.1 Power-Down Considerations

Large values of Cext can cause problems when powering down the 'LV123A devices because of the amount of energy stored in the capacitor. When a system containing this device is powered down, the capacitor can discharge from VCC through the protection diodes at pin 2 or pin 14. Current through the input protection diodes must be limited to 30 mA; therefore, the turn-off time of the VCC power supply must not be faster than t = VCC × Cext/30 mA. For example, if VCC = 5 V and Cext = 15 pF, the VCC supply must turn off no faster than t = (5 V) × (15 pF)/30 mA = 2.5 ns. Usually, this is not a problem because power supplies are heavily filtered and cannot discharge at this rate. When a more rapid decrease of VCC to zero occurs, the 'LV123A devices can sustain damage. To avoid this possibility, use external clamping diodes.

10.2.1.2 Output Pulse Duration

The output pulse duration, tw, is determined primarily by the values of the external capacitance (CT) and timing resistance (RT). The timing components are connected as shown in Figure 9.

SN54LV123A SN74LV123A tim_comp_cls393.gifFigure 9. Timing-Component Connections

If CT is ≥1000 pF and K = 1.0, the pulse duration is given by:

Equation 1. tw = K × RT × CT

where

  • tw = pulse duration in ns
  • RT = external timing resistance in kΩ
  • CT = external capacitance in pF
  • K = multiplier factor

if CT is <1000 pF, K can be determined from Figure 3

Equation 1 and Figure 13 can be used to determine values for pulse duration, external resistance, and external capacitance.

10.2.1.3 Retriggering Data

The minimum input retriggering time (tMIR) is the minimum time required after the initial signal before retriggering the input. After tMIR, the device retriggers the output. Experimentally, it also can be shown that to retrigger the output pulse, the two adjacent input signals must be tMIR apart, where tMIR = 0.30 × tw. The retrigger pulse duration is calculated as shown in Figure 10.

SN54LV123A SN74LV123A retrig_cls393.gifFigure 10. Retrigger Pulse Duration

The minimum value from the end of the input pulse to the beginning of the retriggered output must be approximately 15 ns to ensure a retriggered output (see Figure 11).

SN54LV123A SN74LV123A in_out_req_cls393.gifFigure 11. Input and Output Requirements

10.2.2 Detailed Design Procedure

  • Timing requirements:
    • The pulse width must be long enough to be read by the desired output system, but short enough so that the output pulse completes prior to the next trigger event. It is recommended to make the output pulse just 10% longer than the minimum required for the output system.
  • Recommended input conditions:
    • Slow or noisy inputs are allowed on A, B, and CLR due to Schmitt-trigger input circuitry.
    • Specified high and low levels. See (VIH and VIL) in Recommended Operating Conditions.
  • Recommended output conditions:

10.2.3 Application Curves

Operation of the devices at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied.
SN54LV123A SN74LV123A app1_cls393.gifFigure 12. Output Pulse Duration vs. External Timing Capacitance
SN54LV123A SN74LV123A output_p_cls393.gifFigure 14. Output Pulse Duration
vs External Timing Capacitance
SN54LV123A SN74LV123A app2_cls393.gifFigure 13. Output Pulse Duration vs. External Timing Capacitance
SN54LV123A SN74LV123A var_cls393.gif
Figure 15. Variations in Output Pulse Duration
vs Temperature