SCLS399O april 1998 – august 2023 SN74LV273A
PRODMIX
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 5 | 5 | 5.5 | ns | |||
CLK high or low | 5 | 5 | 5.5 | ||||||
tsu | Setup time, data before CLK↑ | Data | 4.5 | 4.5 | 6 | ns | |||
CLR inactive | 2 | 2 | 2.5 | ||||||
th | Hold time, data after CLK↑ | 1 | 1 | 2 | ns |