SCLS922 may 2023 SN74LV2T74
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
FMAX | CL = 15 pF | 52 | 81 | 46 | MHz | |||||
CL = 50 pF | 33 | 49 | 29 | MHz | ||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 9.9 | 16.0 | 1 | 18.9 | nS | ||
tPHL | 9.9 | 16.0 | 1 | 18.9 | nS | |||||
tPLH | CLK | Q or Q | 8.7 | 15.5 | 1 | 18.2 | nS | |||
tPHL | 8.7 | 15.5 | 1 | 18.2 | nS | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 13.1 | 20.5 | 1 | 23.4 | nS | ||
tPHL | 13.1 | 20.5 | 1 | 23.4 | nS | |||||
tPLH | CLK | Q or Q | 12.0 | 20.0 | 1 | 22.8 | nS | |||
tPHL | 12.0 | 20.0 | 1 | 22.8 | nS |