SCLS469F March 2003 – December 2014 SN74LV4052A-Q1
PRODUCTION DATA.
These dual 4-channel CMOS analog multiplexers and demultiplexers are designed for 2-V to 5.5-V VCC operation.
The SN7LV4052A-Q1 devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak).
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4052A-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
SOIC (16) | 9.90 mm × 3.91 mm |