SCLS912B december 2022 – april 2023 SN74LV4T08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this application, three 2-input AND gates are combined to produce a 4-input AND gate function as shown in Figure 10-1. The fourth gate can be used for another application in the system, or the inputs can be grounded and the channel left unused.
The SN74LV4T08-Q1 is used to directly control the RESET pin of a motor controller. The controller requires four input signals to all be HIGH before being enabled, and should be disabled in the event that any one signal goes LOW. The 4-input AND gate function combines the four individual reset signals into a single active-low reset signal.